IESNA:LM-63-2002
[TEST]P1055382
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1562
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1032.8 1021.5 1017.2 1009.4 999.1 986.1 968.9 950.7 930 906.7
879 852.3 822.1 791.8 759.9 727.1 693.4 658.9 623.5 585.5
550.1 512.1 474.1 436.9 398.9 360.1 321.2 280.6 240.9 202.1
161.5 126.1 92.4 61.3 31.9 10.4 0
1032.8 1038.8 1031.9 1019.8 999.9 972.3 939.5 905.8 865.2 826.4
784.9 742.6 696.8 650.2 602.7 556.1 509.5 463.7 419.7 375.6
333.3 291.9 252.1 214.1 183.9 159.7 137.3 115.7 96.7 78.6
63 49.2 36.3 25 15.5 6.9 0
1032.8 1026.7 1013.8 983.5 940.4 896.3 845.4 791 731.4 671.8
609.6 550.1 492.2 438.7 389.4 342.8 295.3 262.5 238.3 215
191.7 172.7 154.6 137.3 122.6 108.8 95 82.9 71.7 60.4
49.2 39.7 31.1 22.5 13.8 6.9 0
1032.8 1026.7 1000.8 955.9 904.1 841.9 776.3 704.6 632.9 563.9
497.4 438.7 382.5 329 290.1 264.2 239.2 218.5 196.9 178.7
162.3 147.7 133.8 120.9 108.8 97.6 86.4 76 65.6 56.1
46.6 38 29.4 21.6 13.8 6.9 0
1032.8 1029.3 1004.3 955 895.5 829 755.6 676.1 600.1 529.3
462 402.4 344.5 300.5 273.7 249.6 228 208.1 188.2 171
156.3 142.5 129.5 117.4 105.3 94.1 83.8 74.3 63.9 54.4
45.8 37.1 28.5 20.7 13 6 0
